FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about AP-W6T6817C.
This picture is about AP-W6T6817C.
This picture is about AP-W6T6817C.
This picture is about AP-W6T6817C.
This picture is about AP-W6T6817C.
This picture is about AP-W6T6817C.
This picture is about AP-W6T6817C.
This picture is about AP-W6T6817C.
This picture is about AP-W6T6817C.
This picture is about AP-W6T6817C.
This picture is about AP-W6T6817C.
This picture is about AP-W6T6817C.
This picture is about AP-W6T6817C.
This picture is about AP-W6T6817C.

AP-W6T6817C, Cloud Managed Wi-Fi 6 802.11ax 6817 Mbps Wireless Access Point, Seamless Roaming & 4 × 4 MU-MIMO Three Radios, Manageable via FS Controller or Standalone (PoE Injector Included)

#123820
#123820

Broadcom 1536 Clients Mid-Range

US$519.00 US$530.00
FS P/N: AP-W6T6817C
FS P/N: AP-W6T6817C
284 Sold
3 Reviews
5 Questions
Package:
1-Pack
3-Pack
5-Pack
63 in U.S. Warehouse, Get it by 23 May, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
3-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FS Wi-Fi 6 802.11ax 6817 Mbps Wireless Access Point, Seamless Roaming 4x4 MU-MIMO Three Radios

Equipped with the latest and fastest Wi-Fi 6 (802.11ax) technology, AP-W6T6817C is built to provide your business with next-level coverage, ease of installation and management. It supports 4x4 MU-MIMO, and can simultaneously deliver services on the one 2.4GHz and two 5GHz bands, achieving a rate of up to 6817 Mbps. With built-in smart antennas that enable signals to follow Stations (STAs), providing better coverage, the AP is ideal for high-density scenarios such as midsize and large enterprise offices, education institutions, and business spaces.

Specifications
Wired Interfaces
3x 10/100/1000M RJ45 (PoE)
AP Chip
BCM49408
Wireless Standards
802.11a/b/g/n/ac/ac Wave2/ax
Frequency Band
2.4 GHz and 5 GHz
Max Number of Users
1536
Transmission Rate
6817 Mbps
Recommended Number of Users
100
Multiple SSIDs
48
Antenna Type
Integrated Antenna
MIMO
4×4
Antenna Gain
3dBi(2.4GHz), 3dBi(5GHz)
Operating Mode
FAT/FIT/Cloud AP
Reference Coverage Radius
30m
Dimensions (HxWxD)
8.66"x8.66" x1.92"(220x220x48.85mm)
Environment
Indoor
Mount
Ceiling/Wall
Operating Temperature
-10 to 50°C (50 to 122°F)
Power Consumption
25.5W
Storage Temperature
-40 to 70°C (40 to 158°F)
Power Supply
IEEE 802.3af/at PoE, DC 48V/0.6A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Enterprise Network Solution
Hotel Network Solution
See more
Enterprise Network Solution
View products
Hotel Network Solution
View products
Universities & Colleges Network Solution
View products

Features

Wi-Fi 6, The End of Slow Networking
Every user will get smooth, consistent fast connections, every time.
Broadcom Chip
All Bands 6817 Mbps
1536 Connected Devices
Compatible with Wi-Fi 5
Wi-Fi That Follows You

With seamless roaming, your devices can keep moving between areas without signal interruption.

Enterprise Level Security You Can Trust
Protect network security with stronger encryption and rogue device monitoring.
Rogue AP Detection
DHCP Snooping
Anti-ARP Spoofing
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
Wireless Standard
802.11a/b/g/n/ac/ac Wave2/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
Frequency
Three Radios
Dual Radios
Dual Radios
Dual Radios
Max Throughput
6817 Mbps
3000 Mbps
5375 Mbps
2400 Mbps
Max Client Devices
1536
256
1024
1024
Concurrent Client Devices
100
64
80
64
Network Interface
3x 10/100/1000M RJ45
1x 10/100/1000M Base-T Ethernet, 1x 2.5G SFP
1x 100/1000M/2.5G/5G Ethernet, 1x 5G SFP, 1x 10/100/1000M Base-T RJ45
1x 10/100/1000M RJ45
Power-over-Ethernet
802.3af/802.3at
802.3af
802.3af/at/bt
802.3af
SSIDs
48
32
32
32
Management
IP Rating
IP41
IP41
IP51
IP68
Recommended For
Midsize & large enterprises, education institutions, business spaces
SMEs, libraries, classroomsSMEs, libraries, classrooms
Midsize and large enterprise offices, educational institutions, and business spaces
Stadiums, parking lots
Environment
Indoor
Indoor
Indoor
Outdoor
Mounting
Ceiling/Wall
Ceiling/Wall Mounting
Ceiling/Wall Mounting
Ceiling/Pole Mounting
Dimensions
8.66"x8.66"x1.92" (220x220x48.85mm)
8.66"x8.66"x1.94" (220×220×49mm)
8.98"x8.98"x 2.00"(230x230x51mm)
9.88"x6.61"x2.52" (251×168×64mm)
Specifications

FS Wi-Fi 6 802.11ax 6817 Mbps Wireless Access Point, Seamless Roaming 4x4 MU-MIMO Three Radios

Equipped with the latest and fastest Wi-Fi 6 (802.11ax) technology, AP-W6T6817C is built to provide your business with next-level coverage, ease of installation and management. It supports 4x4 MU-MIMO, and can simultaneously deliver services on the one 2.4GHz and two 5GHz bands, achieving a rate of up to 6817 Mbps. With built-in smart antennas that enable signals to follow Stations (STAs), providing better coverage, the AP is ideal for high-density scenarios such as midsize and large enterprise offices, education institutions, and business spaces.

Specifications
Wired Interfaces
3x 10/100/1000M RJ45 (PoE)
AP Chip
BCM49408
Wireless Standards
802.11a/b/g/n/ac/ac Wave2/ax
Frequency Band
2.4 GHz and 5 GHz
Max Number of Users
1536
Transmission Rate
6817 Mbps
Recommended Number of Users
100
Multiple SSIDs
48
Antenna Type
Integrated Antenna
MIMO
4×4
Antenna Gain
3dBi(2.4GHz), 3dBi(5GHz)
Operating Mode
FAT/FIT/Cloud AP
Reference Coverage Radius
30m
Dimensions (HxWxD)
8.66"x8.66" x1.92"(220x220x48.85mm)
Environment
Indoor
Mount
Ceiling/Wall
Operating Temperature
-10 to 50°C (50 to 122°F)
Power Consumption
25.5W
Storage Temperature
-40 to 70°C (40 to 158°F)
Power Supply
IEEE 802.3af/at PoE, DC 48V/0.6A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Enterprise Network Solution
Hotel Network Solution
See more
Enterprise Network Solution
View products
Hotel Network Solution
View products
Universities & Colleges Network Solution
View products
Features
Wi-Fi 6, The End of Slow Networking
Every user will get smooth, consistent fast connections, every time.
Broadcom Chip
All Bands 6817 Mbps
1536 Connected Devices
Compatible with Wi-Fi 5
Wi-Fi That Follows You

With seamless roaming, your devices can keep moving between areas without signal interruption.

Enterprise Level Security You Can Trust
Protect network security with stronger encryption and rogue device monitoring.
Rogue AP Detection
DHCP Snooping
Anti-ARP Spoofing
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
Wireless Standard
802.11a/b/g/n/ac/ac Wave2/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
Frequency
Three Radios
Dual Radios
Dual Radios
Dual Radios
Max Throughput
6817 Mbps
3000 Mbps
5375 Mbps
2400 Mbps
Max Client Devices
1536
256
1024
1024
Concurrent Client Devices
100
64
80
64
Network Interface
3x 10/100/1000M RJ45
1x 10/100/1000M Base-T Ethernet, 1x 2.5G SFP
1x 100/1000M/2.5G/5G Ethernet, 1x 5G SFP, 1x 10/100/1000M Base-T RJ45
1x 10/100/1000M RJ45
Power-over-Ethernet
802.3af/802.3at
802.3af
802.3af/at/bt
802.3af
SSIDs
48
32
32
32
Management
IP Rating
IP41
IP41
IP51
IP68
Recommended For
Midsize & large enterprises, education institutions, business spaces
SMEs, libraries, classroomsSMEs, libraries, classrooms
Midsize and large enterprise offices, educational institutions, and business spaces
Stadiums, parking lots
Environment
Indoor
Indoor
Indoor
Outdoor
Mounting
Ceiling/Wall
Ceiling/Wall Mounting
Ceiling/Wall Mounting
Ceiling/Pole Mounting
Dimensions
8.66"x8.66"x1.92" (220x220x48.85mm)
8.66"x8.66"x1.94" (220×220×49mm)
8.98"x8.98"x 2.00"(230x230x51mm)
9.88"x6.61"x2.52" (251×168×64mm)

Questions & Answers

Customer Reviews

Resources

US$519.00

63 in U.S. Warehouse